1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

SF30 ST Nut Eccentric Type S (Part Number)

NUT FOR ALMINUM FLAME

SF30 ST Nut Eccentric Type S
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 40.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SF30 series, the mounting hole is eccentric. [Materials]·stainless steel

 
Part Number
SFB-S13U SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 40.07

฿ 28.15

NUT FOR ALMINUM FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Nut Type Post-Assembly Insertion Nut Series SUS SF30 Series (8mm Groove width Type) Nominal of Thread M(mm) M5
Function Eccentricity Material Stainless Steel Lock None

Please check the type/dimensions/specifications of the part SFB-S13U in the SF30 ST Nut Eccentric Type S series.