1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SF20 S Free Nut SS (Post-Assembly Insertion) (Part Number)

SF20 S Free Nut SS (Post-Assembly Insertion)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Free Nut For Aluminum Profile SF20 Series.
It is a fastener for aluminum profile. It has 2 small wings for locking the aluminum profile slot while tightening with machine parts
[Features]
• Post-Assembly: Mountable from slots after assembly
• Suitable for: Aluminum profile SF20 series (slot width 6 mm.)
• Can support bolt size: M3 and M4
• Material: Stainless
[Applications]
Suitable for use with bolt and aluminum profile SF20 series (slot width 6 mm.)., for assembling machine components

 
Part Number
SFN-FX3
SFN-FX4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M
(mm)

฿ 19.80

SUS NSUUT FOR ALMINUM FLAME 1 Piece(s) Same day M3

฿ 19.80

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day M4

Loading...

  1. 1

Basic Information

Nut Type Post-Assembly Insertion Nut Series SUS SF20 Series (6mm Groove width Type) Function Short, Rotary
Material Stainless Steel Lock None