1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SF20 After Nut SS (Post-Assembly Insertion) (Part Number)

SF20 After Nut SS (Post-Assembly Insertion)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 16.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

T-Nuts or After Nuts For Aluminum Profile SF20 Series.
It is a fastener for aluminum profile. This nut always uses with after nut holder (SFA-9A1).
[Features]
• Post-Assembly: Mountable from slots after assembly
• Suitable for: Aluminum profile SF20 series (slot width 6 mm.)
• Can support bolt size : M3, M4 and M5
• Size (WxLxD) : 8 x 15 x 3.2 mm.
• Material : S10C (Equivalent)
[Applications]
Suitable for use with bolt and aluminum profile SF20 series (slot width 6 mm.)., for assembling machine components

 
Part Number
SFB-603
SFB-604SALE
SFB-605
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M
(mm)

฿ 16.50

SUS NUT FOR ALMINUM FLAME 1 Piece(s) 3 Day(s) M3

฿ 16.50

฿ 10.00

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day M4

฿ 16.50

SUS NUT FOR ALMINUM FLAME 1 Piece(s) Same day M5

Loading...

  1. 1

Basic Information

Nut Type Post-Assembly Insertion Nut Series SUS SF20 Series (6mm Groove width Type) Function Standard
Material Equivalent to S10C Lock None