1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Maintenance-freeflanged linear bushingsLFLKC-MF shapelongcenter positionround shape flange  (Part Number)

Maintenance-freeflanged linear bushingsLFLKC-MF shapelongcenter positionround shape flange 
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,469.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· LFLKC-MF: Maintenance-free linear bearings
· MLFLKC-MF: A rust-proof type with high-level rust-proofing and a more affordable price achieved through the use of stainless steel.
· Due to use of a special steel, leakage of grease to the exterior is substantially reduced and maintenance costs are drastically reduced. 3.7 times more durable than the standard type.
· ULFLKC-MF/UMLFLKC-MF: An ultra long service life (U Ultra), maintenance-free, and rust-resistant type.
· Uses an ultra long service life type to realize the highest level durability and an ultra long service life.

 
Part Number
LFLKC16MF
LFLKC20MF
LFLKC25MF
LFLKC30MF
MLFLKC16MF
MLFLKC20MF
MLFLKC25MF
MLFLKC30MF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Cylinder Surface Treatment Outer Dia. D
(Ø)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)

฿ 4,469.04

OZK LINEAR BUSH 1 Piece(s) 8 Day(s) 1016114[No Surface Treatment] No3212481300-0.015

฿ 5,455.11

OZK LINEAR BUSH 1 Piece(s) 8 Day(s) 1020129[No Surface Treatment] No4020832020-0.018

฿ 6,821.10

OZK LINEAR BUSH 1 Piece(s) 8 Day(s) 1025176[No Surface Treatment] No4535173570-0.018

฿ 9,384.24

OZK LINEAR BUSH 1 Piece(s) 8 Day(s) 1030193[No Surface Treatment] No5252735010-0.018

฿ 9,154.73

OZK LINEAR BUSH 1 Piece(s) 13 Day(s) 1016114[Surface Treatment] Anti-rust Processing3212481300-0.015

฿ 10,816.21

OZK LINEAR BUSH 1 Piece(s) 13 Day(s) 1020129[Surface Treatment] Anti-rust Processing4020832020-0.018

฿ 15,094.93

OZK LINEAR BUSH 1 Piece(s) 13 Day(s) 1025176[Surface Treatment] Anti-rust Processing4535173570-0.018

฿ 20,866.28

OZK LINEAR BUSH 1 Piece(s) 13 Day(s) 1030193[Surface Treatment] Anti-rust Processing5252735010-0.018

Loading...

  1. 1

Basic Information

Type Flange Flange Type Center Flanged Style Standard
Outer Cylinder Material Iron Lubrication Type No Accuracy High Grade
Ball Recirculating Type Double Motion Linear Motion Types With center flange
Length Long Flange Shape Square type flange Dust-proof Seal Special seal

Frequently Asked Questions (FAQ)

Question: Are rustproof types available?
Answer: A rustproof type is also available as standard for use in environments requiring corrosion resistance.
Question: Is it compatible with the existing products I am currently using?
Answer: There is no problem because the mounting dimensions of the flange etc. are the same, but the total length dimensions are different.