1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High-Pressure Screw-in Fitting, 118SS, O-Ring Type Union, SUS304 (Part Number)

High-Pressure Screw-in Fitting, 118SS, O-Ring Type Union, SUS304
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,491.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Fujii High Pressure Industry, screw-in fittings, screw-in flange, high pressure screw-in fittings 118SS O-ring Union SUS304.

 
Part Number
SUS304-PTOU-25
SUS304-PTOU-32
SUS304-PTOU-40
SUS304-PTOU-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1 Max. Operating Pressure
(MPa)

฿ 2,491.37

FJZ FITTING 1 Piece(s) 6 Day(s) 1B(25A)3.5

฿ 4,781.00

FJZ FITTING 1 Piece(s) 6 Day(s) 1 1/4B(32A)3.5

฿ 6,893.82

FJZ FITTING 1 Piece(s) 6 Day(s) 1 1/2B(40A)6.0

฿ 8,626.02

FJZ FITTING 1 Piece(s) 6 Day(s) 2B(50A)6.0

Loading...

  1. 1

Basic Information

Connecting Shape Female-female Union Connection Type Screw⇔Screw Same Diameter・Different Type Material Stainless Steel
Connection Thread Type M1 Rc Applicable Fluid no manufacturer restrictions Type Fitting
Surface Treatment No Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No