1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Composite Plate Type Movable Partition (Part Number)

SUS PIPE FLAME UNIT

Aluminum Composite Plate Type Movable Partition
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,833.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A movable partition that can be stacked and stored.
[Features]
· Storage space can be saved due to stackable legs.
· Frame: green frame
· Connector: multi-connector inner type, angle connector inner type
· Legs: ø50 (50 mm diameter) frame casters with brake
· Panel: aluminum composite sheet t = 3

 
Part Number
GFM-803 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,833.33

฿ 6,771.63

SUS PIPE FLAME UNIT 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Unit shape Partition Dimensions 1000mm(L)x560mm(W)x1800mm(H)

Please check the type/dimensions/specifications of the part GFM-803 in the Aluminum Composite Plate Type Movable Partition series.