1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drawer Kit for GF Work Bench (Part Number)

SUS PIPE FLAME UNIT

Drawer Kit for GF Work Bench
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,333.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Pipe frame and green frame unit that can be used on 900 mm to 1,200 mm width work benches.
[Features]
· Drawer size: W500 × D500 mm
· Maximum slide dimensions: 430 mm
[Applications]
· Ideal for work bench drawer rails.

 
Part Number
GFM-X01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,333.33

SUS PIPE FLAME UNIT 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Unit shape Workbenches Dimensions 617mm(W)x750mm(D)x110mm(H) Specifications Drawer Kit

Please check the type/dimensions/specifications of the part GFM-X01 in the Drawer Kit for GF Work Bench series.