1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Normal Work Bench B for Standing Work (Part Number)

Normal Work Bench B for Standing Work
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,833.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Pipe frame / Green Frame unit with the optimal system for cell manufacturing.
[Features]
· Frame: Green Frame or Green Frame F50
· Connector: Multi-connector inner type, free connector inner type
· Angle connector inner type cross connector.
· Top plate: Work board t = 16.5 (particle board + rubber mat) / board holder
· Legs: Foot connector M12 resin type + Adjuster M12
[Applications]
· Convenient to use as a work bench.

 
Part Number
GFM-020
GFM-021
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimensions

฿ 13,833.33

SUS PIPE FLAME UNIT 1 Piece(s) 45 Day(s) 900mm(W)

฿ 15,500.00

SUS PIPE FLAME UNIT 1 Piece(s) 45 Day(s) 1200mm(W)

Loading...

  1. 1

Basic Information

Unit shape Workbenches