(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Insert the roller conveyor module into the standard frame to construct a roller conveyor.
・ The module can be easily replaced when performing maintenance.
・ It improves precision and rolling performance.
・ Material: HDPE, pin: Stainless steel
・ Aluminum extruded material (Wide frame)
・ Weight: 126 g
[Applications]
・ Convenient as conveyor component.
Specifications | φ18 |
---|
Please check the type/dimensions/specifications of the part GFC-068 in the Roller Conveyor Hook, Conductive B series.
How can we improve?
How can we improve?