(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Conveyor component allowing for easy module replacement.
[Features]
・ Insert the roller conveyor module into the standard frame to construct a roller conveyor.
・ The module can be easily replaced when performing maintenance.
・ It improves precision and rolling performance.
・ Material: HDPE (Pin: Stainless steel)
・ Weight: 44 g
Specifications | φ29 |
---|
Please check the type/dimensions/specifications of the part GFC-066 in the Aluminum Roller Conveyor Wide Module 1862P20 series.
How can we improve?
How can we improve?