1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conductive Tape Width 6 mm (Part Number)

SUS JOINT FOR PIPE FLAME

Conductive Tape Width 6 mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 61.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-density polyethylene plastic joint.
[Applications]
・ Convenient as a ring runner

 
Part Number
GFA-A32 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 61.05

฿ 36.73

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Single Unit
Material High Density Polyethylene

Please check the type/dimensions/specifications of the part GFA-A32 in the Conductive Tape Width 6 mm series.