1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SS Slot Inner Cap (Part Number)

SUS JOINT FOR PIPE FLAME

SS Slot Inner Cap
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 42.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminum pipe structural material GF common parts

 
Part Number
GFA-408
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 42.40

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Surface Treatment No Type Plastic Joint
Joint Type Single Unit Material Low Density Polyethylene Accessory Type Cap End
Color Gray

Please check the type/dimensions/specifications of the part GFA-408 in the SS Slot Inner Cap series.