1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Frame Guard G, I = 2,000 mm (Gray) (Part Number)

SUS JOINT FOR PIPE FLAME

Frame Guard G, I = 2,000 mm (Gray)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 196.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Protects the frame when it is mounted on the frame hook part. Can be cut with a nipper or cutter.

 
Part Number
GFA-805G SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 196.72

฿ 118.13

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Single Unit
Material Polypropylene Color Gray Technical Data Length 2000mm

Please check the type/dimensions/specifications of the part GFA-805G in the Frame Guard G, I = 2,000 mm (Gray) series.