1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Duct, I = 2000 mm (Part Number)

JOINT FOR PIPE FLAME

Cable Duct, I = 2000 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 159.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The cable duct can be securely mounted on the protruding part of the green frame till you hear a clicking sound.

 
Part Number
GFA-801
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 159.59

JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Surface Treatment No Type Plastic Joint
Joint Type Single Unit Material Polypropylene Accessory Type For Cable Wiring
Color Gray Technical Data L = 2,000 mm

Please check the type/dimensions/specifications of the part GFA-801 in the Cable Duct, I = 2000 mm series.