1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slot Runner (Part Number)

SUS JOINT FOR PIPE FLAME

Slot Runner
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 27.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Drivers and curtains can be mounted through the green frame L slots. Load resistance: 30 N

 
Part Number
GFA-A70 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 27.13

฿ 16.38

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Surface Treatment No Type Plastic Joint
Joint Type Single Unit Material Polyacetal Color Ivory

Please check the type/dimensions/specifications of the part GFA-A70 in the Slot Runner series.

Frequently Asked Questions (FAQ)

Question: Will the product move smoothly if used like a curtain?
Answer: The frictional resistance value is 0.17. Because aluminum has higher frictional resistance than iron or stainless steel, the motion may feel stiffer than the commercially sold curtain rails. Applying wax is recommended for improvement.