(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a part that uses frame as a rail. Use for mounting electric drivers or fitting curtains.
Mounting Method | Plug Style | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Single Unit | Material | Steel | Intermediate Joint Type | Through |
Color | No |
Please check the type/dimensions/specifications of the part GFA-A06 in the Ring Liner series.
How can we improve?
How can we improve?