1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø2 Nylon Fiber Wire (Part Number)

ø2 Nylon Fiber Wire
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 145.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Synthetic fiber wire doesn’t bend easily.
[Features]
· Tensile force of synthetic fiber wire is 25 kgf or less.
· Materials: Polyester fiber

 
Part Number
GFW-422
GFW-423
GFW-424
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTechnical Data

฿ 145.85

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day 5m

฿ 288.30

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day 10m

฿ 576.58

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day 20m

Loading...

  1. 1

Basic Information

Mounting Method Hooking Patching closure Surface Treatment No Type Plastic Joint
Joint Type Single Unit Material Polyester Fiber Color Blue