1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GF Slot Roller Kit GFK-N07 (Part Number)

JOINT FOR PIPE FLAME

GF Slot Roller Kit GFK-N07
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,335.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Screw fixed metal joint
[Features]
・ Aluminum pipe structural material
・ GF common parts
[Applications]
・ Convenient as an aluminum pipe structural material.

 
Part Number
GFW-366 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,335.00

฿ 1,309.23

JOINT FOR PIPE FLAME 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment No Type Metal Joint
Joint Type Single Unit Material Stainless Steel Color Silver

Please check the type/dimensions/specifications of the part GFW-366 in the GF Slot Roller Kit GFK-N07 series.