1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Connection Towing Bracket GFW-365 (Part Number)

SUS JOINT FOR PIPE FLAME

Connection Towing Bracket GFW-365
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 186.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A metal joint that allows for up to 6-level adjustment when added to the Board Leveler Kit (GFK-900).
[Features]
・ Material: SCS13
・ Weight: 115 g
[Applications]
・ Convenient as a hook to attach to the board leveler kit.

 
Part Number
GFW-012 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 186.55

฿ 112.04

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment No Type Metal Joint
Joint Type Single Unit Material SCS13 Color White

Please check the type/dimensions/specifications of the part GFW-012 in the Connection Towing Bracket GFW-365 series.