(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a stopper with about 1.5 times of load bearing capacity (600 N) as compared to the hinge connector stopper S.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Middle | Material | Aluminum | Intermediate Joint Type | Through |
Color | Silver |
Please check the type/dimensions/specifications of the part GFJ-B95 in the Hinge Connector Stopper Hard S series.
How can we improve?
How can we improve?