1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slide Connector S (Part Number)

SUS JOINT FOR PIPE FLAME

Slide Connector S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 133.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is part which slides without rotating. Reduces the play against the slide as compared to the hinge connector. Claw of the outer circumference of the hinge connector S can be used for N size (28 mm).

 
Part Number
GFJ-B81
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 133.97

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Middle Material Aluminum Intermediate Joint Type Through
Color Silver

Please check the type/dimensions/specifications of the part GFJ-B81 in the Slide Connector S series.