(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a part for mounting the work board, etc. on the frame. Changing the mounting direction makes it possible to mount both the outer and connector. Please use ST nut SS (P177) when using ST nut.
Mounting Method | Plug Style | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Single Unit | Material | Aluminum | Color | Silver |
Please check the type/dimensions/specifications of the part GFJ-B97 in the Board Holder S series.
How can we improve?
How can we improve?