1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Point Connector S (Part Number)

JOINT FOR PIPE FLAME

Point Connector S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 108.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Reinforced connector for green frames S series connected at 90°.

 
Part Number
GFJ-A72
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 108.53

JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Reinforcing/Fixing Material Aluminum Applicable Pipe Dia.(φ),(Squre) 19
Color Silver

Please check the type/dimensions/specifications of the part GFJ-A72 in the Point Connector S series.