1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Connector L-G (Part Number)

JOINT FOR PIPE FLAME

Double Connector L-G
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 238.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

GF-L (53 mm) and GF-G (43 mm) frames can be connected side by side. GF-G side can also be connected to GF-N (28 mm) frame.

 
Part Number
GFJ-C10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 238.60

฿ 145.76

JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Middle Material Aluminum Applicable Pipe Dia.(φ),(Squre) 53
Intermediate Joint Type Parallel Color Silver

Please check the type/dimensions/specifications of the part GFJ-C10 in the Double Connector L-G series.