1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brace Connector L GFJ-C16 (Part Number)

SUS JOINT FOR PIPE FLAME

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Brace Connector L GFJ-C16
  • Brace Connector L GFJ-C16
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 620.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connector for Green Frame G series (43 mm).
[Features]
・ Material
GFN-E20: SPCC knob bolt: ABS resin
GFN-E30: SPHC knob bolt: ABS resin, etc.
・ Weight: 782 g
・ Accessories: Knob bolt M6 × 15
[Applications]
・ Use it when fixing the frame to the floor, etc.

 
Part Number
GFN-E20 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 620.00

฿ 336.10

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Single Unit Material SPCC Accessory Type Cap End
Color Silver

Please check the type/dimensions/specifications of the part GFN-E20 in the Brace Connector L GFJ-C16 series.