(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a connector with improved strength against the moment load. It is a polyurethane powder coated, gray-painted product for improving corrosion resistance. Bolts and nuts are also of stainless steel.
Part Number |
---|
GFJ-028 |
GFJ-028G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Surface Treatment | Color | Technical Data | Material of Bolt |
---|---|---|---|---|---|---|---|---|---|
฿ 325.60 ฿ 195.49 | JOINT FOR PIPE FLAME | 1 Piece(s) | Same day | No | Silver | Multi-Connector Outer Type GM | Iron | ||
฿ 350.21 ฿ 201.27 | JOINT FOR PIPE FLAME | 1 Piece(s) | Same day | [Sprayed and Baked Paint] Gray Paint | Gray | Multi-Connector Outer Type GM Gray Paint | Stainless Steel |
Loading...
Mounting Method | Clamp Type Bolt Fastening | Type | Metal Joint | Joint Type | Middle |
---|---|---|---|---|---|
Material | Aluminum | Applicable Pipe Dia.(φ),(Squre) | 43 | Intermediate Joint Type | T Type (1 Direction Through) |
How can we improve?
How can we improve?