(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Use it when connecting GF-N (outer diameter 28 mm type) frame with its adjacent GF-G (outer diameter 43 mm type) frame at 90°.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Middle Corner | Material | Aluminum | Intermediate/Corner Type | L-Type (1 Direction Through) |
Color | Silver |
Please check the type/dimensions/specifications of the part GFJ-224 in the Inner Type G-N Multi-Connector series.
How can we improve?
How can we improve?