1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Connector Inner Type G (Part Number)

Multi-Connector Inner Type G
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 133.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This type of metal joint can be connected with the same size as the outer dimensions of the frame.
[Features]
· The grip side can also be used with the GF-N (28 mm) frame.
· To join adjacent connectors at 90° angles, Multi-Connector Inner G-N is used.
· Gray painted products are polyurethane powder coated to improve corrosion-resistance.
· Materials / Main body: die-cast aluminum; Bolts and nuts: Steel and stainless steel (gray-painted finish product); Weight: 158 g
[Applications]
· Ideal for cases when you want to emphasize appearance.

 
Part Number
GFJ-209
GFJ-209GSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSurface Treatment Color Technical Data Material of Bolt

฿ 133.97

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day NoSilverMulti-connector Inner Type GIron

฿ 213.58

฿ 126.57

JOINT FOR PIPE FLAME 1 Piece(s) Same day [Sprayed and Baked Paint] Gray PaintGrayMulti-connector Inner Type G Gray PaintStainless Steel

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Type Metal Joint Joint Type Middle
Material Aluminum Applicable Pipe Dia.(φ),(Squre) 43 Intermediate Joint Type T Type (1 Direction Through)
Length H(mm) 58