1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Nameplate (Part Number)

SUS NAME PLATE FOR GREEN FLAME

Aluminum Nameplate
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 313.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A name plate that is mounted onto the frame with the help of double connectors or cross connectors. Aluminum plate (GFA-A12) has R3 chamfering.

 
Part Number
GFA-A12 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 313.73

฿ 188.36

SUS NAME PLATE FOR GREEN FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Accessory
Joint Type Single Unit Material Aluminum Color Silver

Please check the type/dimensions/specifications of the part GFA-A12 in the Aluminum Nameplate series.

Frequently Asked Questions (FAQ)

Question: Are aluminum name plates available with specified lengths?
Answer: The GFF-018 aluminum name plate can be cut within the range of L = 100 to 4,000 mm.