1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Catch Kit for Area Guard (Part Number)

JOINT FOR PIPE FLAME

Catch Kit for Area Guard
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 632.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Accessories for Green Frame N Series (28 mm)
[Features]
・ Magnet pull force 14.7 N
・ Material Aluminum extruded material (mounting part), magnet: Ferrite, housing: Stainless steel, bolts and nuts: Steel
・ Weight: 195 g
[Applications]
・ A magnetic catch mounting kit for frame doors.

 
Part Number
GFQ-007 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 632.92

฿ 366.97

JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Single Unit Material Aluminum Color Silver

Please check the type/dimensions/specifications of the part GFQ-007 in the Catch Kit for Area Guard series.