1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

GF Roller Bracket Kit (Part Number)

GF Roller Bracket Kit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 795.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Accessory for Green Frame N Series (28 mm)
[Features]
· Can be easily mounted with a connector.
· Materials: Pin and E-ring (steel), roller (polyacetal/steel), bracket (extruded aluminum)
· Weight: 39 g.
· Kit contents: GF roller bracket (single item) × 1, diameter 6 mm h9 shaft × 1, E-ring × 2
· Uses a roller with ø40 (40 mm in diameter) and width of less than 24 mm for mounting.

 
Part Number
GFK-950SALE
GFK-951SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTechnical Data

฿ 795.35

฿ 477.37

JOINT FOR PIPE FLAME 1 Piece(s) Same day GF Roller Bracket Kit

฿ 1,590.70

฿ 954.58

JOINT FOR PIPE FLAME 1 Piece(s) Same day GF Roller Bracket Kit (With GF Roller)

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Single Unit Material Aluminum Accessory Type Grooved wheels, Grooved wheels unit
Color Silver

Frequently Asked Questions (FAQ)

Question: What is the approximate vertical load limit of the roller bracket?
Answer: The load limit is 150N. It can be loaded over 150 N, but we cannot guarantee the motion and service life of the product.