1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Quick Clamper (R) (Part Number)

Quick Clamper (R)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,995.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a part providing smooth sliding by sandwiching the GF frame with bearing rollers.
[Features]
・ Parts for SUS' Green Frame
・ It achieves smooth sliding motion without rattling.
・ With 8 bearing rollers installed inside the frame, the resistance value is approx. 1/10 of the conventional product.
[Applications]
・ Convenient for tool balancer kit, XY table unit, 3-axis table unit, lifting table unit.

 
Part Number
GFW-440
GFW-441SALE
GFW-442SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTechnical Data

฿ 2,077.17

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day L= 100mm

฿ 2,291.67

฿ 1,375.23

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day L= 200mm

฿ 1,995.00

฿ 1,197.20

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day L= 300mm

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Accessory
Joint Type Single Unit Material Aluminum Intermediate Joint Type Through
Accessory Type Grooved wheels, Grooved wheels unit Color Silver