1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

V-Roller Mounting Kit (Part Number)

JOINT FOR PIPE FLAME

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 469.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The roller uses thin sheets of green frame F35/F50, etc. as a rail. Use it as a linear guide. Load resistance: 10 N
There was an incorrect entry in the catalog contents of this product. Please confirm the errata (from P405) before using the product.

 
Part Number
GFK-949
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 469.59

JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Accessory
Joint Type Single Unit Material Polyacetal Accessory Type Grooved wheels, Grooved wheels unit
Color Ivory Technical Data Bearing part: SUJ2, Spacer: stainless steel

Please check the type/dimensions/specifications of the part GFK-949 in the V-Roller Mounting Kit series.