1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Size Hinge Connector (Part Number)

Free Size Hinge Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The hinge connector is available in any length.

 
Part Number
GFJ-B42/L[55-500/1]
GFJ-B60
GFJ-B62
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship(1-1) length (Standard)
(mm)
Length
(mm)

-

JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) -55 ~ 500

฿ 284.90

JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) 100-

฿ 318.82

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day 150-

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Middle Material Aluminum Intermediate Joint Type Through
Color Silver