(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a part that achieves smooth rotation with built-in bearings.
[Features]
・ SUS' Green Frame connector
・ Since the bearing is built in, there is no backlash and it has excellent durability and smoother rotation.
・ Basic dynamic load rating: 4,900 N
[Applications]
・ Ideal for rotating tables that are subject to load.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Middle | Material | Aluminum | Intermediate Joint Type | Through |
Color | Silver |
Please check the type/dimensions/specifications of the part GFJ-A94 in the Pin Connector GFJ-B58 series.
How can we improve?
How can we improve?