1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L Slot Connector Piece (Part Number)

L Slot Connector Piece
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 50.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A metal joint that can be used to install multi-connectors etc.
[Features]
· Insert into the Green Frame L slot to mount multi-connectors etc.
· Use the GF-SF connector to connect the GF frame and SF frame.
[Applications]
· Ideal for providing extra strength when the outer type connector is used at the end face of the green frame L slot.

 
Part Number
GFA-601
GFA-B37
GFA-B39
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 50.88

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

฿ 102.77

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s)

฿ 112.63

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Single Unit Material Aluminum Color Silver
Technical Data L Slot Connector Piece Material of Bolt Iron