1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Holder (Part Number)

SUS JOINT FOR PIPE FLAME

Pipe Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 195.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connect a general purpose pipe (ø27 mm to ø30 mm) parallel to the frame. GF-G (43 mm) frame can also be gripped.

 
Part Number
GFA-001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 195.02

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Middle Material Aluminum Intermediate Joint Type Parallel
Color Silver Technical Data Pipe Holder Length H(mm) 55
Material of Bolt Iron

Please check the type/dimensions/specifications of the part GFA-001 in the Pipe Holder series.