(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Product features]· A part of SUS green frame.Item that generally connects to frame. Using bolt with M6 hexagon hole, mounting and removal can be performed repeatedly without replacing the wrench.(What is SUS green frame GF series?)A new pipe type frame which is made of aluminum, lighter than conventional pipe frames and can be assembled easily by a single wrench.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Middle | Material | Aluminum | Applicable Pipe Dia.(φ),(Squre) | 28 |
Intermediate Joint Type | Parallel | Color | Silver | Length H(mm) | 21 |
Material of Bolt | Iron |
Please check the type/dimensions/specifications of the part GFJ-A45 in the Double Connector C Kit series.
How can we improve?
How can we improve?