1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Point Connector (Part Number)

Point Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 101.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A component part for the SUS Green Frame.
[Features]
· A reinforcing item for 90° connections. Offered at a reasonable price and can be easily added.
[Applications]
· Convenient for reinforcing 90° connections.

 
Part Number
GFJ-A15
GFJ-A15ASALE
GFJ-A15GSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSurface Treatment Color Material of Bolt

฿ 101.75

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day NoSilverIron

฿ 101.75

฿ 61.15

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day NoSilverAluminum

฿ 176.57

฿ 97.78

JOINT FOR PIPE FLAME 1 Piece(s) Same day [Sprayed and Baked Paint] Gray PaintGrayStainless Steel

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Type Metal Joint Joint Type Reinforcing/Fixing
Material Aluminum Technical Data Point Connector Length H(mm) 79.5