1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Mount GFN Series (Part Number)

SUS JOINT FOR PIPE FLAME

Pipe Mount GFN Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 220.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Green Frame outer type connector
[Features]
・ The end faces of frames can be connected with a free angle.
・ It freely moves even after tightening the bolts.
・ Die-cast aluminum
[Applications]
・ Convenient when connecting frames.

 
Part Number
GFJ-A81 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 220.47

฿ 132.39

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment No Type Metal Joint
Joint Type Middle Material Aluminum Applicable Pipe Dia.(φ),(Squre) 28
Intermediate Joint Type Connection Color Silver Length H(mm) 103
Material of Bolt Iron

Please check the type/dimensions/specifications of the part GFJ-A81 in the Pipe Mount GFN Series series.