1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inner Type Angle Connector (Part Number)

Inner Type Angle Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 118.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connector for Green Frame N Series (28 mm)
[Features]
· A metal joint that can connect 90° L-shaped corners with the same size as the outer dimensions of the frame.
· SUS Green Frame parts.
· The 90° L-shaped corner can be connected by using a size similar to the outer dimensions of the frame.

 
Part Number
GFJ-204
GFJ-204GSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSurface Treatment Color Material of Bolt

฿ 118.72

JOINT FOR PIPE FLAME 1 Piece(s) Same day NoSilverIron

฿ 257.06

฿ 141.97

JOINT FOR PIPE FLAME 1 Piece(s) Same day [Sprayed and Baked Paint] Gray PaintGrayStainless Steel

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Type Metal Joint Joint Type Corner
Material Aluminum Applicable Pipe Dia.(φ),(Squre) 28 Corner Type L-Type-1
Technical Data Angle Connector, inner type Length H(mm) 64