1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Connector Inner Type V-M GFJ-B07 (Part Number)

JOINT FOR PIPE FLAME

Free Connector Inner Type V-M GFJ-B07
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 46.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

End cover for Green Frame DIN.
[Features]
・ A frame in which the DIN rail and GF are integrated.
・ It is possible to easily install equipment applicable with DIN rail.
・ It can also be used as a simple tool holder using the hollow.
[Applications]
・ It is a cover to protect the frame ends.

 
Part Number
GFA-445 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 46.10

฿ 25.68

JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Corner
Corner Type Others Color Gray

Please check the type/dimensions/specifications of the part GFA-445 in the Free Connector Inner Type V-M GFJ-B07 series.