(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compatible with the SF40 / 45 series. 10 mm groove width type. 40 mm / 80 mm aluminum extrusion.
Part Number |
---|
SFF-E482 |
SFF-E484/L[50-4000/0.1] |
SFF-E484/L[50-4000/0.1]/K[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KKFA |
SFF-E484/L[50-4000/0.1]/KKFA-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KKFD |
SFF-E484/L[50-4000/0.1]/KKFD-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KKFE |
SFF-E484/L[50-4000/0.1]/KKFE-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KKFV |
SFF-E484/L[50-4000/0.1]/KKFV-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KKFY |
SFF-E484/L[50-4000/0.1]/KKFY-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KQCV |
SFF-E484/L[50-4000/0.1]/KQCV-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KQCY |
SFF-E484/L[50-4000/0.1]/KQCY-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGC-3 |
SFF-E484/L[50-4000/0.1]/KTGC-3-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGC-3L |
SFF-E484/L[50-4000/0.1]/KTGC-3L-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGC-3R |
SFF-E484/L[50-4000/0.1]/KTGC-3R-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGC |
SFF-E484/L[50-4000/0.1]/KTGC-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGCW-3 |
SFF-E484/L[50-4000/0.1]/KTGCW-3-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGCW-3L |
SFF-E484/L[50-4000/0.1]/KTGCW-3L-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGCW-3R |
SFF-E484/L[50-4000/0.1]/KTGCW-3R-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGCW |
SFF-E484/L[50-4000/0.1]/KTGCW-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGD-3L |
SFF-E484/L[50-4000/0.1]/KTGD-3L-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGD |
SFF-E484/L[50-4000/0.1]/KTGD-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGDW-3L |
SFF-E484/L[50-4000/0.1]/KTGDW-3L-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGDW |
SFF-E484/L[50-4000/0.1]/KTGDW-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGG-3 |
SFF-E484/L[50-4000/0.1]/KTGG-3-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGG-3L |
SFF-E484/L[50-4000/0.1]/KTGG-3L-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGG-3R |
SFF-E484/L[50-4000/0.1]/KTGG-3R-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGG |
SFF-E484/L[50-4000/0.1]/KTGG-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGGW-3 |
SFF-E484/L[50-4000/0.1]/KTGGW-3-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGGW-3L |
SFF-E484/L[50-4000/0.1]/KTGGW-3L-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGGW-3R |
SFF-E484/L[50-4000/0.1]/KTGGW-3R-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGGW |
SFF-E484/L[50-4000/0.1]/KTGGW-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGM-3 |
SFF-E484/L[50-4000/0.1]/KTGM-3-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGM-3L |
SFF-E484/L[50-4000/0.1]/KTGM-3L-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGM-3R |
SFF-E484/L[50-4000/0.1]/KTGM-3R-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGM |
SFF-E484/L[50-4000/0.1]/KTGM-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGMW-3 |
SFF-E484/L[50-4000/0.1]/KTGMW-3-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGMW-3L |
SFF-E484/L[50-4000/0.1]/KTGMW-3L-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGMW-3R |
SFF-E484/L[50-4000/0.1]/KTGMW-3R-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGMW |
SFF-E484/L[50-4000/0.1]/KTGMW-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGS-3L |
SFF-E484/L[50-4000/0.1]/KTGS-3L-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGS |
SFF-E484/L[50-4000/0.1]/KTGS-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGSW-3L |
SFF-E484/L[50-4000/0.1]/KTGSW-3L-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGSW |
SFF-E484/L[50-4000/0.1]/KTGSW-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGU-3 |
SFF-E484/L[50-4000/0.1]/KTGU-3-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGU-3L |
SFF-E484/L[50-4000/0.1]/KTGU-3L-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGU-3R |
SFF-E484/L[50-4000/0.1]/KTGU-3R-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGU |
SFF-E484/L[50-4000/0.1]/KTGU-[TL,TR,TW] |
SFF-E484/L[50-4000/0.1]/KTGUW-3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Extrusion Type | Surface Treatment | Length (mm) | (1-1) length (Standard) (mm) | (2-1) Side Drilling | (2-1) Side Drilling | (2-2) Optional specifications for frame cap external dimensions (TG joint / For Tapping Bolt Only) | (3) End Face Tapping | (4) 45° Diagonal Cut |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,417.22 | SUS ALMINUM FLAME | 1 Piece(s) | 7 Day(s) | [Rectangle Shape] Rectangle(without Additional Machining) | - | - | 4000 | - | - | - | - | - | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 28 Day(s) | [Rectangle Shape] Rectangle(without Additional Machining) | - | 50 ~ 4000 | - | - | - | - | - | - | ||
- | SUS ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | [Clear Anodize] Alumite | 50 ~ 4000 | - | Not Provided | - | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | For KF Joint [KFA] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | For KF Joint [KFA] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | For KF Joint [KFD] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | For KF Joint [KFD] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | For KF Joint [KFE] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | For KF Joint [KFE] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | For KF Joint [KFV] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | For KF Joint [KFV] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | For KF Joint [KFY] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | For KF Joint [KFY] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | For QC Joint [QCV] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | For QC Joint [QCV] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | For QC Joint [QCY] | - | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | For QC Joint [QCY] | - | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3R (Right) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3R (Right) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3R (Right) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3R (Right) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3R (Right) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3R (Right) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3R (Right) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3R (Right) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3R (Right) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3R (Right) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3R (Right) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3R (Right) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3L (Left) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3R (Right) | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3R (Right) | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | Not Provided | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | Not Provided | TL / TR / TW | Not Provided | ||
- | SUS PARTS FOR CONVEYANCE | 1 Piece(s) | 6 Day(s) | [Rectangle Shape] Rectangle(with Additional Machining) | - | 50 ~ 4000 | - | - | - | 3 (Both Ends) | Not Provided | Not Provided |
Loading...
Standard Extrusion Size(mm) | 40 | Extrusion Size | 40x80 | Extrusion Series | SUS SF40/45 (10 mm Groove Width Type) |
---|---|---|---|---|---|
Number of Extrusion Slots | 1 Row Groove × 2 Row Groove | Number of Slotted Surfaces | 3-Side Slot | Material | A6N01SS-T5 |
Cross Sectional Moment of Inertia lx | 70.50 x 10 4 mm 4 | Cross Sectional Moment of Inertia ly | 20.32 x 10 4 mm 4 | Section Modulus Zx | 17.62 x 10 3 mm 3 |
Section Modulus Zy | 10.14 x 10 3 mm 3 | Resistance(Ω) | 109-10 (anti-static level) |
How can we improve?
How can we improve?