1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Threaded Stem Caster GF-L Series (Part Number)

Threaded Stem Caster GF-L Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 485.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Accessories for Green Frame G Series (43 mm).
[Features]
・ It can be installed using the foot connector.
・ 4 wheel materials: rubber, urethane, nylon, and conductive
・ Models with brake are available
[Applications]
・ Convenient for casters.

 
Part Number
GFN-542
GFN-543SALE
GFN-544SALE
GFN-545SALE
GFN-611SALE
GFN-612SALE
GFN-613SALE
GFN-614SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCaster Type_2 Max. Load
(N)
Wheel Material

฿ 525.72

SUS CASTER FOR PIPE FLAME 1 Piece(s) 3 Day(s) Be Freely with Brake500Rubber

฿ 708.87

฿ 425.46

SUS CASTER FOR PIPE FLAME 1 Piece(s) Same day Be Freely with Brake300Conductive

฿ 488.40

฿ 293.19

SUS CASTER FOR PIPE FLAME 1 Piece(s) Same day Flexible500Rubber

฿ 683.42

฿ 410.19

SUS CASTER FOR PIPE FLAME 1 Piece(s) Same day Flexible300Conductive

฿ 485.02

฿ 291.16

SUS CASTER FOR PIPE FLAME 1 Piece(s) Same day Flexible600Nylon

฿ 544.37

฿ 326.73

SUS CASTER FOR PIPE FLAME 1 Piece(s) Same day Be Freely with Brake600Nylon

฿ 656.28

฿ 393.90

SUS CASTER FOR PIPE FLAME 1 Piece(s) Same day Flexible600Urethane

฿ 722.43

฿ 433.60

SUS CASTER FOR PIPE FLAME 1 Piece(s) Same day Be Freely with Brake600Urethane

Loading...

  1. 1

Basic Information

Type Casters Body Caster Mounting Type Bolt Wheel Diameter D(mm) 100