1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kit of Free Lock 75 and 100 (Part Number)

SUS CASTER FOR PIPE FLAME

Kit of Free Lock 75 and 100
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,107.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Accessory for Green Frame N Series (28 mm)
[Features]
· The movement is locked by stepping on the pedal.
· Locking pressure: 392 N
· Compatible with ø75 and ø100 (75 and 100 mm diameter) casters.
· Install in the green frame L slot.
· Free lock connector, hex socket head bolt M6 × 35, flat washer M6, and T nut S included.
[Applications]
· Useful as lock for caster.

 
Part Number
GFN-F02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,107.09

SUS CASTER FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Related Components Note Compatible with ⌀75/⌀100 casters

Please check the type/dimensions/specifications of the part GFN-F02 in the Kit of Free Lock 75 and 100 series.