1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Connecting Desi Plated CN Nails (Part Number)

Wire Connecting Desi Plated CN Nails
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,185.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Because the length of each nail is engraved on its head, nail size can be double-checked with the color and this number.
Nails are plated prior to coloring to prevent colors peeling in the case of rust.

 
Part Number
31930065
31930070
31930085
31930090
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength Color Wire diameter
(mm)
Qty.

฿ 10,140.76

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 50.8Green2.87250 × 30 roll

฿ 9,318.60

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 63.5Yellow3.33200 × 20 roll

฿ 5,185.98

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 76.2Blue3.76150 × 10 roll

฿ 6,042.69

SCREWS FOR BUILDING MATERIALS 1 Piece(s) 5 Day(s) 88.9Red3.76150 × 10 roll

Loading...

  1. 1

Basic Information

Type Nails Material Iron Surface Treatment Electrolytic Zinc Plating
Sales Unit Box/package