1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MC Soundproof Heavy Door Roller V Type (Part Number)

MC Soundproof Heavy Door Roller V Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,851.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· Able to withstand loads several times greater than rubber wheel-based types.
· Resistant to wear and has a long service life.
· Drastically reduced noise compared to types that employ metallic wheels.
· Boasts excellent corrosion and chemical resistance properties.

Features

●Withstands several times more load than rubber caster. Resistant to wear and has a long life.
●Noise is drastically reduced compared to iron wheels. Excellent in corrosion resistance and chemical resistance.

Usage

●Gate doors, factories, doors for entrance, and various warehouses etc.

Materials

●Frame: Stainless Steel
●Wheel: MC nylon
Part Number
JMS-0505
JMS-0605
JMS-0755
JMS-0905
JMS-1005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Diameter
(φ)
Overall Length
(mm)
Wheel Diameter
(mm)

฿ 1,851.00

DOOR WHEELS 1 Piece(s) 1 Day(s) 5011050

฿ 2,672.00

DOOR WHEELS 1 Piece(s) 1 Day(s) 6012060

฿ 2,701.44

DOOR WHEELS 1 Piece(s) 5 Day(s) 7515075

฿ 6,593.00

DOOR WHEELS 1 Piece(s) 1 Day(s) 9018090

฿ 9,069.00

DOOR WHEELS 1 Piece(s) 1 Day(s) 100220100

Loading...

  1. 1
 

Basic Information

Car Material Resin The material of frames Stainless Steel Type Heavy-Duty Door Roller
Wheel Shape V Type Wheel Material Resin Shape V Type