(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The NB sliding guide SGL type is a linear motion bearing where the ball performs a rolling motion inside of a two-row raceway groove.
Used in all types of application due to its high load capacity despite its compact size.
[Features]
· Large diameter balls are used to work the shaft way grooves into an approximate R-shape at the radius of the steel balls, which provides a long life, high load capacity, and wide width contact area for the steels balls.
· Adopts a structure with 4-rows, 2-point positive electrode structure, that can run in a stable manner with low friction even when the preload is increase and the rigidity is increased.
· Steel balls have been evenly positioned in the 45° direction in order to achieve the same load capability both vertically and horizontally.
· A fiber sheet that includes a lubricant oil can be incorporated inside of the block body to greatly extend the oil-supply intervals and adequately supply lubricant oil to the raceway grooves. (refer to P.A-16)
· The balls have been positioned in a manner so that the auto-alignment capability will increase and thus make it possible to absorb mounting error.
· Ideal for use in clean rooms given due to the standardization of the LB specifications where a low temperature black chrome treatment has been performed and stainless steel (SGLS type) has been used with greatly improved durability performance.
· The side seal comes standard equipped. Under-seals, double-seals, scrapers, a bellows, and a dedicated cap has been included in order to further improve the dust-proofing performance.
· The NB reverse seal device can be used to reduce wasted grease and is maintenance-free for long periods of time. (refer to P.A-17)
Part Number |
---|
SGL15HTE[1,2,3,4,5,6,7,8,9]-[160-1480/1] |
SGL15HTE[1,2,3,4,5,6,7,8,9]-[160-1480/1]J |
SGL15HTE[1,2,3,4,5,6,7,8,9]T[1,2]-[160-1480/1] |
SGL15HTE[1,2,3,4,5,6,7,8,9]T[1,2]-[160-1480/1]J |
SGL15HTEB[1,2,3,4,5,6,7,8,9]-[160-1480/1] |
SGL15HTEB[1,2,3,4,5,6,7,8,9]-[160-1480/1]J |
SGL15HTEB[1,2,3,4,5,6,7,8,9]T[1,2]-[160-1480/1] |
SGL15HTEB[1,2,3,4,5,6,7,8,9]T[1,2]-[160-1480/1]J |
SGL20HTE[1,2,3,4,5,6,7,8,9]-[220-1960/1] |
SGL20HTE[1,2,3,4,5,6,7,8,9]-[220-1960/1]J |
SGL20HTE[1,2,3,4,5,6,7,8,9]T[1,2]-[220-1960/1] |
SGL20HTE[1,2,3,4,5,6,7,8,9]T[1,2]-[220-1960/1]J |
SGL20HTEB[1,2,3,4,5,6,7,8,9]-[220-1960/1] |
SGL20HTEB[1,2,3,4,5,6,7,8,9]-[220-1960/1]J |
SGL20HTEB[1,2,3,4,5,6,7,8,9]T[1,2]-[220-1960/1] |
SGL20HTEB[1,2,3,4,5,6,7,8,9]T[1,2]-[220-1960/1]J |
SGL25HTE[1,2,3,4,5,6,7,8,9]-[220-1960/1] |
SGL25HTE[1,2,3,4,5,6,7,8,9]-[220-1960/1]J |
SGL25HTE[1,2,3,4,5,6,7,8,9]T[1,2]-[220-1960/1] |
SGL25HTE[1,2,3,4,5,6,7,8,9]T[1,2]-[220-1960/1]J |
SGL25HTEB[1,2,3,4,5,6,7,8,9]-[220-1960/1] |
SGL25HTEB[1,2,3,4,5,6,7,8,9]-[220-1960/1]J |
SGL25HTEB[1,2,3,4,5,6,7,8,9]T[1,2]-[220-1960/1] |
SGL25HTEB[1,2,3,4,5,6,7,8,9]T[1,2]-[220-1960/1]J |
SGL30HTE[1,2,3,4,5,6,7,8,9]-[280-1960/1] |
SGL30HTE[1,2,3,4,5,6,7,8,9]-[280-1960/1]J |
SGL30HTE[1,2,3,4,5,6,7,8,9]T[1,2]-[280-1960/1] |
SGL30HTE[1,2,3,4,5,6,7,8,9]T[1,2]-[280-1960/1]J |
SGL30HTEB[1,2,3,4,5,6,7,8,9]-[280-1960/1] |
SGL30HTEB[1,2,3,4,5,6,7,8,9]-[280-1960/1]J |
SGL30HTEB[1,2,3,4,5,6,7,8,9]T[1,2]-[280-1960/1] |
SGL30HTEB[1,2,3,4,5,6,7,8,9]T[1,2]-[280-1960/1]J |
SGL35HTE[1,2,3,4,5,6,7,8,9]-[280-1960/1] |
SGL35HTE[1,2,3,4,5,6,7,8,9]T[1,2]-[280-1960/1] |
SGL35HTEB[1,2,3,4,5,6,7,8,9]-[280-1960/1] |
SGL35HTEB[1,2,3,4,5,6,7,8,9]T[1,2]-[280-1960/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rail Length L (mm) | Rail Width (mm) | Mounting Height H (mm) | Nominal Part Number | Preload | No. of Blocks | Block Screw Size (S1) (mm) | The outside dimension L1 of block (mm) | The outside dimension B of block (mm) | Bellows S Specification | Seal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Standard | 1 ~ 9 | M5 | 56.5 | 47 | NA | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Standard | 1 ~ 9 | M5 | 56.5 | 47 | Available | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Light Preload / Medium Precompression | 1 ~ 9 | M5 | 56.5 | 47 | NA | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Light Preload / Medium Precompression | 1 ~ 9 | M5 | 56.5 | 47 | Available | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Standard | 1 ~ 9 | M5 | 56.5 | 47 | NA | With Side Seal + Bottom Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Standard | 1 ~ 9 | M5 | 56.5 | 47 | Available | With Side Seal + Bottom Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Light Preload / Medium Precompression | 1 ~ 9 | M5 | 56.5 | 47 | NA | With Side Seal + Bottom Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 160 ~ 1480 | 15 | 24 | 15 | Light Preload / Medium Precompression | 1 ~ 9 | M5 | 56.5 | 47 | Available | With Side Seal + Bottom Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 20 | 30 | 20 | Standard | 1 ~ 9 | M6 | 71.6 | 63 | NA | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 20 | 30 | 20 | Standard | 1 ~ 9 | M6 | 71.6 | 63 | Available | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 20 | 30 | 20 | Light Preload / Medium Precompression | 1 ~ 9 | M6 | 71.6 | 63 | NA | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 20 | 30 | 20 | Light Preload / Medium Precompression | 1 ~ 9 | M6 | 71.6 | 63 | Available | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 20 | 30 | 20 | Standard | 1 ~ 9 | M6 | 71.6 | 63 | NA | With Side Seal + Bottom Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 20 | 30 | 20 | Standard | 1 ~ 9 | M6 | 71.6 | 63 | Available | With Side Seal + Bottom Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 20 | 30 | 20 | Light Preload / Medium Precompression | 1 ~ 9 | M6 | 71.6 | 63 | NA | With Side Seal + Bottom Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 20 | 30 | 20 | Light Preload / Medium Precompression | 1 ~ 9 | M6 | 71.6 | 63 | Available | With Side Seal + Bottom Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 23 | 36 | 25 | Standard | 1 ~ 9 | M8 | 80 | 70 | Not Provided | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 23 | 36 | 25 | Standard | 1 ~ 9 | M8 | 80 | 70 | Included | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 23 | 36 | 25 | Light Preload / Medium Precompression | 1 ~ 9 | M8 | 80 | 70 | Not Provided | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 23 | 36 | 25 | Light Preload / Medium Precompression | 1 ~ 9 | M8 | 80 | 70 | Included | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 23 | 36 | 25 | Standard | 1 ~ 9 | M8 | 80 | 70 | Not Provided | With Side Seal + Under Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 23 | 36 | 25 | Standard | 1 ~ 9 | M8 | 80 | 70 | Included | With Side Seal + Under Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 23 | 36 | 25 | Light Preload / Medium Precompression | 1 ~ 9 | M8 | 80 | 70 | Not Provided | With Side Seal + Under Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 220 ~ 1960 | 23 | 36 | 25 | Light Preload / Medium Precompression | 1 ~ 9 | M8 | 80 | 70 | Included | With Side Seal + Under Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Standard | 1 ~ 9 | M10 | 95.7 | 90 | Not Provided | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Standard | 1 ~ 9 | M10 | 95.7 | 90 | Included | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Light Preload / Medium Precompression | 1 ~ 9 | M10 | 95.7 | 90 | Not Provided | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Light Preload / Medium Precompression | 1 ~ 9 | M10 | 95.7 | 90 | Included | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Standard | 1 ~ 9 | M10 | 95.7 | 90 | Not Provided | With Side Seal + Under Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Standard | 1 ~ 9 | M10 | 95.7 | 90 | Included | With Side Seal + Under Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Light Preload / Medium Precompression | 1 ~ 9 | M10 | 95.7 | 90 | Not Provided | With Side Seal + Under Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 28 | 42 | 30 | Light Preload / Medium Precompression | 1 ~ 9 | M10 | 95.7 | 90 | Included | With Side Seal + Under Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 34 | 48 | 35 | Standard | 1 ~ 9 | M10 | 109 | 100 | Not Provided | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 34 | 48 | 35 | Light Preload / Medium Precompression | 1 ~ 9 | M10 | 109 | 100 | Not Provided | With Side Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 34 | 48 | 35 | Standard | 1 ~ 9 | M10 | 109 | 100 | Not Provided | With Side Seal + Under Seal | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 280 ~ 1960 | 34 | 48 | 35 | Light Preload / Medium Precompression | 1 ~ 9 | M10 | 109 | 100 | Not Provided | With Side Seal + Under Seal |
Loading...
Block Type | Standard | Set / Single Item | Set | Retainer | No |
---|
How can we improve?
How can we improve?