(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The NB sliding guide SEB type is a linear motion bearing where the ball performs a rolling motion inside of a 2-row raceway groove.
This is the most compact and lightweight among all sliding guides, which makes it feasible to reduce the size and weight of machinery and devices.
[Features]
· A ball retention SEBS-B type that can separate the rail and block, be assembled easily, and can reduce assembly-related costs.
· The SEBS-BM type uses a stainless steel return cap and all its components are made of stainless steel. This makes it ideal for use in special environments such as at high temperatures, and in cleanrooms or vacuums.
· This series has a long block (BY type) shape, and is a moment-resisting type.
· Rails are available as a standard counterbore hole type and a screw hole type (N type), which allows various types of mounting.
· The SEB type adopts a 2-row, 4-point contact structure to minimize the mounting height, contributing to lightweight and small machines and equipment.
· Reduces the deformation of the guide block that is generated during mounting. (See p. A-19)
Part Number |
---|
SEBS5B[1,2][1,2,3,4,5,6,7,8,9]-[40-160/1] |
SEBS5B[1,2][1,2,3,4,5,6,7,8,9]-[40-160/1]N |
SEBS5B[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[40-160/1] |
SEBS5B[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[40-160/1]N |
SEBS5BY[1,2][1,2,3,4,5,6,7,8,9]-[40-160/1] |
SEBS5BY[1,2][1,2,3,4,5,6,7,8,9]-[40-160/1]N |
SEBS5BY[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[40-160/1] |
SEBS5BY[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[40-160/1]N |
SEBS5BYD[1,2][1,2,3,4,5,6,7,8,9]-[40-160/1] |
SEBS5BYD[1,2][1,2,3,4,5,6,7,8,9]-[40-160/1]N |
SEBS5BYD[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[40-160/1] |
SEBS5BYD[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[40-160/1]N |
SEBS7B[1,2,3,4,5,6,7,8,9]-[40-310/1] |
SEBS7B[1,2,3,4,5,6,7,8,9]-[40-310/1]N |
SEBS7B[1,2,3,4,5,6,7,8,9]T[0,1]-[40-310/1] |
SEBS7B[1,2,3,4,5,6,7,8,9]T[0,1]-[40-310/1]N |
SEBS7BS[1,2][1,2,3,4,5,6,7,8,9]-[40-310/1] |
SEBS7BS[1,2][1,2,3,4,5,6,7,8,9]-[40-310/1]N |
SEBS7BS[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[40-310/1] |
SEBS7BS[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[40-310/1]N |
SEBS7BUU[1,2,3,4,5,6,7,8,9]-[40-310/1] |
SEBS7BUU[1,2,3,4,5,6,7,8,9]-[40-310/1]N |
SEBS7BUU[1,2,3,4,5,6,7,8,9]T[0,1]-[40-310/1] |
SEBS7BUU[1,2,3,4,5,6,7,8,9]T[0,1]-[40-310/1]N |
SEBS7BY[1,2][1,2,3,4,5,6,7,8,9]-[40-310/1] |
SEBS7BY[1,2][1,2,3,4,5,6,7,8,9]-[40-310/1]N |
SEBS7BY[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[40-310/1] |
SEBS7BY[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[40-310/1]N |
SEBS9B[1,2][1,2,3,4,5,6,7,8,9]-[55-475/1] |
SEBS9B[1,2][1,2,3,4,5,6,7,8,9]-[55-475/1]N |
SEBS9B[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[55-475/1] |
SEBS9B[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[55-475/1]N |
SEBS9BS[1,2][1,2,3,4,5,6,7,8,9]-[55-475/1] |
SEBS9BS[1,2][1,2,3,4,5,6,7,8,9]-[55-475/1]N |
SEBS9BS[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[55-475/1] |
SEBS9BS[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[55-475/1]N |
SEBS9BY[1,2][1,2,3,4,5,6,7,8,9]-[55-475/1] |
SEBS9BY[1,2][1,2,3,4,5,6,7,8,9]-[55-475/1]N |
SEBS9BY[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[55-475/1] |
SEBS9BY[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[55-475/1]N |
SEBS12B[1,2][1,2,3,4,5,6,7,8,9]-[70-495/1] |
SEBS12B[1,2][1,2,3,4,5,6,7,8,9]-[70-495/1]N |
SEBS12B[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[70-495/1] |
SEBS12B[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[70-495/1]N |
SEBS12BS[1,2][1,2,3,4,5,6,7,8,9]-[70-495/1] |
SEBS12BS[1,2][1,2,3,4,5,6,7,8,9]-[70-495/1]N |
SEBS12BS[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[70-495/1] |
SEBS12BS[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[70-495/1]N |
SEBS12BY[1,2][1,2,3,4,5,6,7,8,9]-[70-495/1] |
SEBS12BY[1,2][1,2,3,4,5,6,7,8,9]-[70-495/1]N |
SEBS12BY[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[70-495/1] |
SEBS12BY[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[70-495/1]N |
SEBS15B[1,2][1,2,3,4,5,6,7,8,9]-[70-670/1] |
SEBS15B[1,2][1,2,3,4,5,6,7,8,9]-[70-670/1]N |
SEBS15B[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[70-670/1] |
SEBS15B[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[70-670/1]N |
SEBS15BS[1,2][1,2,3,4,5,6,7,8,9]-[70-670/1] |
SEBS15BS[1,2][1,2,3,4,5,6,7,8,9]-[70-670/1]N |
SEBS15BS[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[70-670/1] |
SEBS15BS[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[70-670/1]N |
SEBS15BY[1,2][1,2,3,4,5,6,7,8,9]-[70-670/1] |
SEBS15BY[1,2][1,2,3,4,5,6,7,8,9]-[70-670/1]N |
SEBS15BY[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[70-670/1] |
SEBS15BY[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[70-670/1]N |
SEBS20B[1,2][1,2,3,4,5,6,7,8,9]-[220-1000/1] |
SEBS20B[1,2][1,2,3,4,5,6,7,8,9]-[220-1000/1]N |
SEBS20B[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[220-1000/1] |
SEBS20B[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[220-1000/1]N |
SEBS20BY[1,2][1,2,3,4,5,6,7,8,9]-[220-1000/1] |
SEBS20BY[1,2][1,2,3,4,5,6,7,8,9]-[220-1000/1]N |
SEBS20BY[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[220-1000/1] |
SEBS20BY[1,2][1,2,3,4,5,6,7,8,9]T[0,1]-[220-1000/1]N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Block Type | Rail Width (mm) | Mounting Height H (mm) | Block Screw Size (S1) (mm) | The outside dimension L1 of block (mm) | The outside dimension B of block (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 10 | Standard | 5 | 6 | M2 | 16.5 | 12 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 10 | Standard | 5 | 6 | M2 | 16.5 | 12 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 10 | Standard | 5 | 6 | M2 | 16.5 | 12 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | 10 | Standard | 5 | 6 | M2 | 16.5 | 12 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 5 | 6 | M2.6 | 19.5 | 12 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 5 | 6 | M2.6 | 19.5 | 12 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 5 | 6 | M2.6 | 19.5 | 12 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 5 | 6 | M2.6 | 19.5 | 12 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 5 | 6 | M2 | 19.5 | 12 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 5 | 6 | M2 | 19.5 | 12 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 5 | 6 | M2 | 19.5 | 12 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 5 | 6 | M2 | 19.5 | 12 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | - | Standard | 7 | 8 | M2 | 22.2 | 17 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | - | Standard | 7 | 8 | M2 | 22.2 | 17 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | - | Standard | 7 | 8 | M2 | 22.2 | 17 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | - | Standard | 7 | 8 | M2 | 22.2 | 17 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Short | 7 | 8 | M2 | 18.2 | 17 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Short | 7 | 8 | M2 | 18.2 | 17 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Short | 7 | 8 | M2 | 18.2 | 17 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Short | 7 | 8 | M2 | 18.2 | 17 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | - | Standard | 7 | 8 | M2 | 22.2 | 17 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | - | Standard | 7 | 8 | M2 | 22.2 | 17 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | - | Standard | 7 | 8 | M2 | 22.2 | 17 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | - | Standard | 7 | 8 | M2 | 22.2 | 17 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | - | Long | 7 | 8 | M2 | 31.7 | 17 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | - | Long | 7 | 8 | M2 | 31.7 | 17 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | - | Long | 7 | 8 | M2 | 31.7 | 17 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | 60 Day(s) | - | Long | 7 | 8 | M2 | 31.7 | 17 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Standard | 9 | 10 | M3 | 30 | 20 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Standard | 9 | 10 | M3 | 30 | 20 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Standard | 9 | 10 | M3 | 30 | 20 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Standard | 9 | 10 | M3 | 30 | 20 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Short | 9 | 10 | M3 | 20.5 | 20 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Short | 9 | 10 | M3 | 20.5 | 20 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Short | 9 | 10 | M3 | 20.5 | 20 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Short | 9 | 10 | M3 | 20.5 | 20 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 9 | 10 | M3 | 39.5 | 20 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 9 | 10 | M3 | 39.5 | 20 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 9 | 10 | M3 | 39.5 | 20 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 9 | 10 | M3 | 39.5 | 20 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Standard | 12 | 13 | M3 | 33.8 | 27 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Standard | 12 | 13 | M3 | 33.8 | 27 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Standard | 12 | 13 | M3 | 33.8 | 27 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Standard | 12 | 13 | M3 | 33.8 | 27 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Short | 12 | 13 | M3 | 24.2 | 27 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Short | 12 | 13 | M3 | 24.2 | 27 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Short | 12 | 13 | M3 | 24.2 | 27 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Short | 12 | 13 | M3 | 24.2 | 27 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 12 | 13 | M3 | 45.7 | 27 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 12 | 13 | M3 | 45.7 | 27 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 12 | 13 | M3 | 45.7 | 27 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 12 | 13 | M3 | 45.7 | 27 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Standard | 15 | 16 | M3 | 42.6 | 32 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Standard | 15 | 16 | M3 | 42.6 | 32 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Standard | 15 | 16 | M3 | 42.6 | 32 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Standard | 15 | 16 | M3 | 42.6 | 32 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Short | 15 | 16 | M3 | 30 | 32 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Short | 15 | 16 | M3 | 30 | 32 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Short | 15 | 16 | M3 | 30 | 32 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Short | 15 | 16 | M3 | 30 | 32 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 15 | 16 | M3 | 58.6 | 32 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 15 | 16 | M3 | 58.6 | 32 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 15 | 16 | M3 | 58.6 | 32 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 15 | 16 | M3 | 58.6 | 32 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Standard | 20 | 25 | M4 | 65.9 | 46 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Standard | 20 | 25 | M4 | 65.9 | 46 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Standard | 20 | 25 | M4 | 65.9 | 46 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Standard | 20 | 25 | M4 | 65.9 | 46 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 20 | 25 | M4 | 85.7 | 46 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 20 | 25 | M4 | 85.7 | 46 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 20 | 25 | M4 | 85.7 | 46 | ||
- | NBE LINEAR GUIDE | 1 Piece(s) | Quote | - | Long | 20 | 25 | M4 | 85.7 | 46 |
Loading...
Set / Single Item | Set | Material | Stainless Steel | Retainer | No |
---|---|---|---|---|---|
Return Cap | Resin | Specifications | Corrosion Resistance Specifications |
How can we improve?
How can we improve?