1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brace Connector L (Brace Kit) (Length Cut Per Customer Request) (Part Number)

Brace Connector L (Brace Kit) (Length Cut Per Customer Request)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connector for Green Frame N Series (28 mm).
[Features]
・ Slide without rotating.
・ Backlash against slides is reduced compared to hinge connectors.
・ You can freely specify the length of the slide connector.
・ Available in 3 lengths: 100 mm, 150 mm, and customizable size (55 to 500 mm).
[Applications]
・ Convenient as a connector.

 
Part Number
GFJ-B43/L[55-99/1]
GFJ-B43/L[101-149/1]
GFJ-B43/L[151-500/1]
GFJ-C21
GFJ-C22SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Method Type Joint Type Material Applicable Pipe Dia.
(φ),(Squre)
Intermediate Joint Type Accessory Type Operating Environment Color (1-1) length (Standard)
(mm)
Length
(mm)

-

SUS PIPE FLAME 1 Piece(s) 6 Day(s) -Accessory-[Aluminum] Aluminum Extruded Material + Polyacetal28-Bracket HolderStandard--55 ~ 99

-

SUS PIPE FLAME 1 Piece(s) 6 Day(s) -Accessory-[Aluminum] Aluminum Extruded Material + Polyacetal28-Bracket HolderStandard--101 ~ 149

-

SUS PIPE FLAME 1 Piece(s) 6 Day(s) -Accessory-[Aluminum] Aluminum Extruded Material + Polyacetal28-Bracket HolderStandard--151 ~ 500

฿ 229.17

JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) Clamp Type Bolt FasteningMetal JointMiddle[Aluminum] Aluminum-Through--Silver100-

฿ 318.82

฿ 191.42

JOINT FOR PIPE FLAME 1 Piece(s) Same day Clamp Type Bolt FasteningMetal JointMiddle[Aluminum] Aluminum-Through--Silver150-

Loading...

  1. 1

Basic Information

Surface Treatment No